目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6540VS - Turnbuckle
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD模型選擇
{amf/emsp/1106_sp/amf6540vs_assmtab.prj},{NB=AMF376616_228},{BESTNR=376616},{GR=16},{SPK=40},{L=65},{L1=126},{VL2=228},{L2MIN=202},{L2MAX=253},{B1=20},{SW=30},{GEW=720},{PPATH=amf6540vs_sch.prj},{CTN=73151190},{EAN=4020772376611},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SPK
max. possible clamping force
[kN]
L
[mm]
L1
[mm]
L2MIN
[mm]
L2MAX
[mm]
B1
[mm]
SW
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
374459
374459
12
15
52
97
143
178
14
24
240
73151190
4020772374464
yes
no
14.06.2023
yes
376616
376616
16
40
65
126
202
253
20
30
720
73151190
4020772376611
yes
no
14.06.2023
yes
551514
551514
20
75
92
180
270
333
31
50
2222
73151190
4020772551513
yes
no
14.06.2023
yes
551515
551515
24
120
92
180
291
360
31
50
3517
73151190
4020772551520
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表