目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6951 G - Swing Clamp Arm, upreach
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Swing clamps
Powered by
CAD模型選擇
{amf/hysp/615_schwenksp/amf6951_g.prj},{NB=AMF69112 - 6951-02-32},{BESTNR=69112},{ARTNR=6951-02-32},{PDF=PDF},{FBG=6951xx-02-xx, 6952EP-02-xx},{A=32.0},{B=19.0},{C=5.0},{D=5.0},{E=11.13},{F=7.0},{G=25.5},{H=12.5},{J=6.5},{K=9.5},{L=M 6x1.00},{M=12.5},{N=16},{P=16},{GEW=87},{CTN=84662020},{EAN=4020772069117},{GR=2},{P1=21},{LP1=1.00},{NDL=6.000},{ZSD=10.000},{ZSK=6.000},{ZL2=5.600},{ZSL=16.000},{ZSW=5.000},{AH1=5.500},{AH2=8.800},{AR1=3.200},{AR2=1.400},{A10=15.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
FBG
for swing clamp
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Diameter +0,05
[mm]
F
Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
Screw
[mm]
M
[mm]
N
[mm]
P
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
69112
69112
6951-02-32
6951xx-02-xx, 6952EP-02-x...
32.0
19.0
5.0
5.0
11.13
7.0
25.5
12.5
6.5
9.5
M 6x1.00
12.5
16
16
87
84662020
4020772069117
yes
no
14.06.2023
yes
69138
69138
6951-05-44
6951xx-05-xx, 6952CP-06-x...
44.5
25.5
6.5
6.5
15.89
10.5
35.0
18.0
8.0
12.5
M 8x1.25
19.0
22
19
209
84662020
4020772069131
yes
no
14.06.2023
yes
69153
69153
6951-11-63
9651xx-11-xx, 6941KP-05-x...
63.5
35.0
9.5
9.5
22.24
13.5
51.0
25.5
9.5
16.5
M 10x1.25
26.5
32
26
590
84662020
4020772069155
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表