目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6314AVK - Stepped clamp with adjusting support screw, complete
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6314av-k_assmtab.prj},{NB=AMF74633_35.5},{BESTNR=74633},{NUT=16},{SCHR=M16 x 16 x 125},{HMIN=13},{HMAX=58},{H=35.5},{B1=18},{L=125},{DXLS=M16 x 55},{A=25},{A1=10},{A2=12.5},{B2=50},{E1=26},{E2=45},{GEW=1510},{CTN=84662020},{EAN=4020772074630},{TNV=22},{VERS=4},{VERSGR=16},{VERS787=1616125},{PPATH=amf6314av-k_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
for T-Slot
[mm]
SCHR
with Clamping Screw
ⁿ/ₐ
HMIN
H min.
[mm]
HMAX
H max.
[mm]
B1
[mm]
L
[mm]
DXLS
Thread x Length
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B2
[mm]
E1
[mm]
E2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
74591
74591
12
M12 x 12 x 100
10
48
14
100
M12 x 49
20
8
10
40
21
40
745
84662020
4020772074593
yes
no
14.06.2023
yes
74625
74625
14
M12 x 14 x 100
10
46
14
100
M12 x 49
20
8
10
40
21
40
764
84662020
4020772074623
yes
no
14.06.2023
yes
74633
74633
16
M16 x 16 x 125
13
58
18
125
M16 x 55
25
10
12.5
50
26
45
1510
84662020
4020772074630
yes
no
14.06.2023
yes
74641
74641
18
M16 x 18 x 125
13
56
18
125
M16 x 55
25
10
12.5
50
26
45
1530
84662020
4020772074647
yes
no
14.06.2023
yes
74658
74658
20
M20 x 20 x 160
16
77
22
160
M20 x 69
30
12
15
60
30
60
2800
84662020
4020772074654
yes
no
14.06.2023
yes
74666
74666
22
M20 x 22 x 160
16
77
22
160
M20 x 69
30
12
15
60
30
60
2840
84662020
4020772074661
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6314VK - Tapered clamp with adjusting support screw, complete
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7000 - Step clamp
AMF - ANDREAS MAIER Fellbach
08.12.2023
DIN 787_12-9 - Bolts for T-slots (12.9)
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6314AV - Stepped clamp with adjusting support screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7110M - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizo...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6314V - Tapered clamp with adjusting support screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6314 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6314Z - Step clamp
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6316V - Cranked clamp with adjusting support screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
04192 - Clamp strap assemblies
norelem
30.05.2024
AMF 6316VK - Cranked clamp with adjusting support screw, complete
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6315GN - Forked clamp with shoe
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 787K - Bolts for T-slots, complete
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表