目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6316VK - Cranked clamp with adjusting support screw, complete
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6316v-k_assmtab.prj},{NB=AMF71290_42},{BESTNR=71290},{NUT=14},{SCHR=M12 x 14 x100},{HMIN=28},{HMAX=56},{H=42.0},{B1=14},{L=125},{D=M 12},{LS=49},{A=20},{B2=40},{E1=44.0},{E2=40},{GEW=926},{CTN=84662020},{EAN=4020772071295},{VERS=2},{TNV=19},{X2=18},{VERSGR=12},{VERS787=1214100},{PPATH=amf6316v-k_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
SCHR
with Clamping Screw
ⁿ/ₐ
HMIN
[mm]
HMAX
[mm]
B1
[mm]
L
[mm]
D
Thread
[mm]
LS
[mm]
A
[mm]
B2
[mm]
E1
[mm]
E2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
71274
71274
10
M10 x 10 x 80
22
46
11
100
M 10
39
15
30
36.0
32
440
84662020
4020772071271
yes
no
14.06.2023
yes
71282
71282
12
M12 x 12 x100
28
58
14
125
M 12
49
20
40
44.0
40
906
84662020
4020772071288
yes
no
14.06.2023
yes
71290
71290
14
M12 x 14 x100
28
56
14
125
M 12
49
20
40
44.0
40
926
84662020
4020772071295
yes
no
14.06.2023
yes
71308
71308
16
M16 x 16 x125
36
71
18
160
M 16
55
25
50
51.5
50
1859
84662020
4020772071301
yes
no
14.06.2023
yes
71316
71316
18
M16 x 18 x125
36
69
18
160
M 16
55
25
50
51.5
50
1875
84662020
4020772071318
yes
no
14.06.2023
yes
71332
71332
20
M20 x 20 x160
43
92
22
200
M 20
69
30
60
59.0
70
3322
84662020
4020772071332
yes
no
14.06.2023
yes
71324
71324
22
M20 x 22 x160
43
92
22
200
M 20
69
30
60
59.0
70
3352
84662020
4020772071325
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表