目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110GX-**-1 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf7110gx.prj},{NB=AMF73528},{BESTNR=73528},{GR=12},{PG=7},{A=20},{B=35},{E=110},{F=12.5},{G=M 12},{G1=M 10},{I=21.5},{K=11.5},{N=82},{GEW=340},{CTN=84662020},{EAN=4020772073527},{Z=18.000},{NDG=12.000},{NDG1=10.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
G
Thread
[mm]
G1
Thread
[mm]
I
[mm]
K
[mm]
N
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
73528
73528
12
20
35
110
12.5
M 12
M 10
21.5
11.5
82
340
84662020
4020772073527
yes
no
14.06.2023
yes
73536
73536
16
30
40
142
17.0
M 16
M 12
28.0
15.0
107
770
84662020
4020772073534
yes
no
14.06.2023
yes
73544
73544
20
40
50
200
21.0
M 20
M 16
38.0
21.0
150
1800
84662020
4020772073541
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表