目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6400FB - Base element
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Setting elements
Powered by
CAD模型選擇
{amf/mesp/712_richt_stuetz/amf6400fb_assmtab.prj},{NB=AMF569381},{BESTNR=569381},{GR=M10x12},{A=12},{G=M10},{H=10},{GEW=212},{CTN=84662020},{EAN=4020772160487},{VERS508=1012},{PPATH=amf6400fb_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Slot
[mm]
G
Thread
[mm]
H
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
569381
569381
M10x12
12
M10
10
212
84662020
4020772160487
yes
no
14.06.2023
yes
569382
569382
M12x14
14
M12
10
230
84662020
4020772160494
yes
no
14.06.2023
yes
569386
569386
M16x18
18
M16
10
287
84662020
4020772160500
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表