目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6353 - Precision angle stop
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6353.prj},{NB=AMF74450},{BESTNR=74450},{GR=125},{NUT=10-20},{B=68},{D=17},{E=66.5},{F=34},{H=15},{L=125},{GEW=550},{CTN=84662020},{EAN=4020772074456},{L1=21.000},{L2=23.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
[mm]
B
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
74450
74450
125
10-20
68
17
66.5
34
15
125
550
84662020
4020772074456
yes
no
14.06.2023
yes
74468
74468
200
12-36
98
25
100.0
49
20
200
1900
84662020
4020772074463
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表