目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6600 - Eccentric clamp with end clamping
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Centring clamp and eccentric clamp
Powered by
CAD模型選擇
{amf/mesp/735_exzenter/amf6600_assmtab.prj},{NB=AMF73502_0_32},{BESTNR=73502},{GR=1},{HMIN=26},{HMAX=35},{A=20},{B=30},{C=37},{POS=0},{EMIN=21},{EMAX=43},{E=32},{L=100},{M=M12},{GEW=1000},{CTN=84662020},{EAN=4020772073503},{HDEF=42.080},{ALPHA=60},{BETA=105},{W0=0},{PPATH=amf6600_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HMIN
H min.
[mm]
HMAX
Height max.
[mm]
A
[mm]
B
[mm]
C
[mm]
EMIN
[mm]
EMAX
[mm]
L
[mm]
M
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
73502
73502
1
26
35
20
30
37
21
43
100
M12
1000
84662020
4020772073503
yes
no
14.06.2023
yes
73510
73510
2
26
35
20
40
45
34
66
125
M16
1400
84662020
4020772073510
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表