目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin508.prj},{NB=AMF80184},{BESTNR=80184},{GR=M16x20},{P=128.0},{A=19.7},{E=32},{H=24},{K=12},{GEW=110},{CTN=73181699},{EAN=4020772080181},{NDM=16},{VERS7600BF=1620},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
D x T-Slot
ⁿ/ₐ
P
Test force
[kN]
A
[mm]
E
[mm]
H
[mm]
K
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
80002
80002
M5 x 6
11.4
5.7
10
8
4
4
73181692
4020772080006
yes
no
14.06.2023
yes
80010
80010
M6 x 8
16.0
7.7
13
10
6
9
73181692
4020772080013
yes
no
14.06.2023
yes
80028
80028
M8 x10
29.0
9.7
15
12
6
12
73181692
4020772080020
yes
no
14.06.2023
yes
140301
140301
M8 x12
29.0
11.7
18
14
7
22
73181692
4020772140304
yes
no
14.06.2023
yes
140327
140327
M8 x14
29.0
13.7
22
16
8
41
73181692
4020772140328
yes
no
14.06.2023
yes
153460
153460
M8 x16
29.0
15.7
25
18
9
50
73181692
4020772153465
yes
no
14.06.2023
yes
153478
153478
M8 x18
29.0
17.7
28
20
10
91
73181692
4020772153472
yes
no
14.06.2023
yes
80036
80036
M10x12
46.0
11.7
18
14
7
22
73181692
4020772080037
yes
no
14.06.2023
yes
80234
80234
M10x14
46.0
13.7
22
16
8
37
73181692
4020772080235
yes
no
14.06.2023
yes
80366
80366
M10x16
46.0
15.7
25
18
9
60
73181692
4020772080365
yes
no
14.06.2023
yes
81265
81265
M10x18
46.0
17.7
28
20
10
87
73181692
4020772081263
yes
no
14.06.2023
yes
80044
80044
M12x14
67.0
13.7
22
16
8
35
73181692
4020772080044
yes
no
14.06.2023
yes
80168
80168
M12x16
67.0
15.7
25
18
9
50
73181692
4020772080167
yes
no
14.06.2023
yes
158907
158907
M12x18
67.0
17.7
28
20
10
82
73181692
4020772158903
yes
no
14.06.2023
yes
80051
80051
M14x16
-
15.7
25
18
9
50
73181699
4020772080051
yes
no
14.06.2023
yes
80176
80176
M14x18
-
17.7
28
20
10
70
73181699
4020772080174
yes
no
14.06.2023
yes
80069
80069
M16x18
128.0
17.7
28
20
10
70
73181699
4020772080068
yes
no
14.06.2023
yes
80184
80184
M16x20
128.0
19.7
32
24
12
110
73181699
4020772080181
yes
no
14.06.2023
yes
155630
155630
M16x22
128.0
21.7
35
28
14
176
73181699
4020772155636
yes
no
14.06.2023
yes
159418
159418
M16x24
128.0
23.7
40
32
16
260
73181699
4020772159412
yes
no
14.06.2023
yes
159426
159426
M16x28
128.0
27.7
44
36
18
383
73181699
4020772159429
yes
no
14.06.2023
yes
80077
80077
M18x20
-
19.7
32
24
12
110
73181699
4020772080075
yes
no
14.06.2023
yes
80242
80242
M18x22
-
21.7
35
28
14
163
73181699
4020772080242
yes
no
14.06.2023
yes
80085
80085
M20x22
196.0
21.7
35
28
14
155
73181699
4020772080082
yes
no
14.06.2023
yes
80192
80192
M20x24
196.0
23.7
40
32
16
235
73181699
4020772080198
yes
no
14.06.2023
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表