目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6340 - Washers for clamping devices
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin6340.prj},{NB=AMF82875},{BESTNR=82875},{GR=M18},{GRZ=-},{D1=19.0},{D2=45},{S=6},{GEW=60},{CTN=73182200},{EAN=4020772082871},{VERSGR=18},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
GRZ
Size inch
[Inch]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
82818
82818
M6
1/4
6.4
17
3
5
73182200
4020772082819
yes
no
14.06.2023
yes
82826
82826
M8
5/16
8.4
23
4
10
73182200
4020772082826
yes
no
14.06.2023
yes
82834
82834
M10
3/8
10.5
28
4
16
73182200
4020772082833
yes
no
14.06.2023
yes
82842
82842
M12
1/2
13.0
35
5
35
73182200
4020772082840
yes
no
14.06.2023
yes
82859
82859
M14
-
15.0
40
5
40
73182200
4020772082857
yes
no
14.06.2023
yes
82867
82867
M16
5/8
17.0
45
6
60
73182200
4020772082864
yes
no
14.06.2023
yes
82875
82875
M18
-
19.0
45
6
60
73182200
4020772082871
yes
no
14.06.2023
yes
82883
82883
M20
3/4
21.0
50
6
73
73182200
4020772082888
yes
no
14.06.2023
yes
82891
82891
M22
7/8
23.0
50
6
72
73182200
4020772082895
yes
no
14.06.2023
yes
82909
82909
M24
7/8
25.0
60
8
170
73182200
4020772082901
yes
no
14.06.2023
yes
82917
82917
M27
1 1/16
28.0
68
10
210
73182200
4020772082918
yes
no
14.06.2023
yes
82925
82925
M30
1 1/8 1 3/16
31.0
68
10
230
73182200
4020772082925
yes
no
14.06.2023
yes
82933
82933
M36
1 1/4 1 3/8
38.0
80
10
350
73182200
4020772082932
yes
no
14.06.2023
yes
82941
82941
M42
1 1/2
44.0
100
15
670
73182200
4020772082949
yes
no
14.06.2023
yes
82958
82958
M48
1 3/4
50.0
108
17
920
73182200
4020772082956
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表