目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-073 - Angle
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Supplementary elements
Powered by
CAD模型選擇
{amf/modular/204_aufbau/amf6363_073.prj},{NB=AMF88906},{BESTNR=88906},{ARTNR=6363-12-073},{GR=12},{A1=50},{D=16},{R=40},{GEW=26.0},{B=280},{E=12},{E1=10},{F=25},{H=200},{L=150},{L1=50},{L2=20},{L3=20},{L4=35},{L5=210},{M=12},{S=13},{T=30},{CTN=84662020},{EAN=4020772088903},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A1
Dist. fr. face to loc. holes
[mm]
D
Diameter
[mm]
R
[mm]
GEW
Weight
[kg]
B
[mm]
E
[mm]
E1
[mm]
F
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
Thread
[mm]
S
Diameter
[mm]
T
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
88906
88906
6363-12-073
12
50
16
40
26.0
280
12
10
25
200
150
50
20
20
35
210
12
13
30
84662020
4020772088903
yes
no
14.06.2023
yes
88914
88914
6363-16-073
16
55
22
50
48.5
350
13
13
30
250
190
55
25
25
45
260
16
17
35
84662020
4020772088910
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表