目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-046-* - Spacer with positioning
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_046.prj},{NB=AMF79343},{BESTNR=79343},{ARTNR=6363-12-046-3},{GR=12},{H=50},{D=16},{D1=29},{E=10},{GEW=180},{DD=1.500},{CTN=84661038},{EAN=4020772079345},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
79269
79269
6363-12-046-1
12
25
16
29
10
90
84662020
4020772079260
yes
no
14.06.2023
yes
79335
79335
6363-12-046-2
12
30
16
29
10
110
84662020
4020772079338
yes
no
14.06.2023
yes
79343
79343
6363-12-046-3
12
50
16
29
10
180
84661038
4020772079345
yes
no
14.06.2023
yes
79350
79350
6363-16-046-1
16
30
22
39
13
195
73181568
4020772079352
yes
no
14.06.2023
yes
79368
79368
6363-16-046-2
16
40
22
39
13
260
73181568
4020772079369
yes
no
14.06.2023
yes
79376
79376
6363-16-046-3
16
60
22
39
13
390
73269098
4020772079376
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表