目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-098-1 - Half-pitch element without positioning, low
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_098_1.prj},{NB=AMF300111},{BESTNR=300111},{ARTNR=6363-12-098-1},{GR=12},{H=25},{B=78},{L=58},{L1=19},{F=11},{GEW=700},{M=12},{R=40},{S=13},{S1=20},{CTN=84662020},{EAN=4020772300111},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H
Support height
[mm]
B
[mm]
L
[mm]
L1
[mm]
F
[mm]
GEW
Weight
[g]
M
Thread
[mm]
R
[mm]
S
Diameter
[mm]
S1
Diameter
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
300111
300111
6363-12-098-1
12
25
78
58
19
11
700
12
40
13
20
84662020
4020772300111
yes
no
14.06.2023
yes
300129
300129
6363-16-098-1
16
30
98
73
24
12
1310
16
50
17
26
84662020
4020772300128
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表