目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6844T - Push-Pull type toggle clamps
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/903_schubst/amf6844t_assmtab.prj},{NB=AMF558047_028},{BESTNR=558047},{GR=3},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{F1=2.5},{F2=2.5},{AS=M 8 x 35},{VERSA=835},{GEW=320},{A=12},{B=57},{HUB=0},{HUBMAX=40},{E=25},{HW=28.0},{HWMIN=22},{HWMAX=35},{H=33},{H1=123},{L1=108},{L2=16},{L3=115},{M=M 8},{M2=M20 x 1,5},{N=33},{VERS=3},{VGRIFF=3},{CTN=84662020},{EAN=4020772018818},{PPATH=amf6844_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
ⁿ/ₐ
GEW
Weight
[g]
A
Diameter
[mm]
B
[mm]
HUBMAX
[mm]
E
[mm]
HWMIN
[mm]
HWMAX
[mm]
H
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
Thread
[mm]
M2
Thread
[mm]
N
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
558046
558046
2
black
1.0
1.0
M 6 x 25
130
10
36
21
15
17
25
24
73
68
13
68
M 6
M16 x 1,5
31
84662020
4020772018801
yes
no
14.06.2023
yes
558047
558047
3
black
2.5
2.5
M 8 x 35
320
12
57
40
25
22
35
33
123
108
16
115
M 8
M20 x 1,5
33
84662020
4020772018818
yes
no
14.06.2023
yes
558048
558048
5
black
4.0
4.0
M12 x50
1200
16
92
67
45
30
50
37
149
175
24
139
M12
M24 x 1,5
49
84662020
4020772018825
yes
no
14.06.2023
yes
558049
558049
5 - M27
black
4.0
4.0
M12 x50
1200
16
92
67
45
30
50
37
149
175
24
139
M12
M27 x 2
49
84662020
4020772018832
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表