目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6880B - Clamping screw, black, for push-pull type clamps
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Black toggle clamps for optical measurement technology
Powered by
CAD模型選擇
{amf/scsp/907_opmt/amf6880b_assmtab.prj},{NB=AMF99622_13.5},{BESTNR=99622},{GR=1},{PDF=PDF},{SCH=M 4x 20},{L=23},{L3MIN=10},{L3MAX=17},{L3=13.5},{GEW=4},{VERSA=420},{CTN=40169991},{EAN=4020772099626},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6880b_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SCH
Screw DIN 933
[mm]
L
[mm]
L3MIN
L3 min.
[mm]
L3MAX
L3 max.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
99622
99622
1
M 4x 20
23
10
17
4
40169991
4020772099626
yes
no
14.06.2023
yes
99705
99705
2
M 6x 25
35
17
25
15
40169991
4020772099701
yes
no
14.06.2023
yes
492058
492058
3
M 8x 44
44
26
33
26
73181575
4020772492052
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表