目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AHDP04-18-21-BRA - Size 18 Receptacle with 21 Positions, Pin/Socket, Standard/Reduced Arrangement, Reduced Seal, Wide Thread Adapter
Amphenol Sine Systems
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD模型選擇
{amphenolsine/a_series/duramate/ahdp04_18_21_bra.prj},{NB=AHDP04-18-21PN-BRA},{PN=AHDP04-18-21PN-BRA},{DES=Size 18 receptacle, 21 positions, pin, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP24-18-21PN},{INFO=Link to Product Page},{INF=https://www.amphenol-sine.com/_p_12448.html},{ROW=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AHDP04-18-21PN-BRA
AHDP04-18-21PN-BRA
Size 18 receptacle, 21 po...
AHDP04-18-21SN-BRA
AHDP04-18-21SN-BRA
Size 18 receptacle, 21 po...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表