UCP - UCP 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/cast_iron_version/ucp_200_asmtab.prj},{NB=ASK UCP 209},{IDNR=},{BD=UCP 209},{ARTNR=503764},{BM=45},{H=54.0},{A=190},{E=146},{B=54},{S1=17},{S2=20},{G=20},{W=106},{BI=49.2},{N=19.0},{BS=14},{TD=32.70},{TS=20.90},{GEW=2.14},{ECCN=84832000},{PPATH=p_200/ucp_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCP 201
UCP 201
506119
12
30.2
127
95
38
13
19
14
62
31.0
12.7
10
12.80
6.60
0.69
84832000
ASK UCP 202
UCP 202
506120
15
30.2
127
95
38
13
19
14
62
31.0
12.7
10
12.80
6.60
0.69
84832000
ASK UCP 203
UCP 203
506121
17
30.2
127
95
38
13
19
14
62
31.0
12.7
10
12.80
6.60
0.68
84832000
ASK UCP 204
UCP 204
503681
20
33.3
127
95
38
13
19
14
65
31.0
12.7
10
12.80
6.60
0.66
84832000
ASK UCP 205
UCP 205
503701
25
36.5
140
105
38
13
19
15
71
34.1
14.3
10
14.00
7.85
0.81
84832000
ASK UCP 206
UCP 206
503724
30
42.9
165
121
44
17
20
17
84
38.1
15.9
14
19.45
11.25
1.24
84832000
ASK UCP 207
UCP 207
503742
35
47.6
167
127
48
17
20
18
93
42.9
17.5
14
25.70
15.20
1.58
84832000
ASK UCP 208
UCP 208
503754
40
49.2
184
137
54
17
20
18
100
49.2
19.0
14
29.50
18.10
1.89
84832000
ASK UCP 209
UCP 209
503764
45
54.0
190
146
54
17
20
20
106
49.2
19.0
14
32.70
20.90
2.14
84832000
ASK UCP 210
UCP 210
503774
50
57.2
206
159
60
20
23
21
113
51.6
19.0
16
35.00
23.20
2.66
84832000
ASK UCP 211
UCP 211
506127
55
63.5
219
171
60
20
23
23
125
55.6
22.2
16
43.30
29.20
3.31
84832000
ASK UCP 212
UCP 212
503784
60
69.8
241
184
70
20
23
25
138
65.1
25.4
16
47.70
32.80
4.90
84832000
ASK UCP 213
UCP 213
506129
65
76.2
265
203
70
25
28
27
150
65.1
25.4
20
57.20
40.00
5.15
84832000
ASK UCP 214
UCP 214
507046
70
79.4
266
210
72
25
28
27
156
74.6
30.2
20
62.10
44.80
6.20
84832000
ASK UCP 215
UCP 215
507047
75
82.6
275
217
74
25
28
28
162
77.8
33.3
20
66.20
49.30
7.16
84832000
ASK UCP 216
UCP 216
502709
80
88.9
292
232
78
25
28
30
174
82.6
33.3
20
72.60
53.30
8.10
84832000
ASK UCP 217
UCP 217
508555
85
95.2
310
247
83
25
28
32
185
85.7
34.1
20
83.30
63.70
9.81
84832000
ASK UCP 218
UCP 218
507049
90
101.6
327
262
88
27
30
33
198
96.0
39.7
22
96.00
71.10
11.96
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表