目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BC, Push-lock type
ASOH
Aceball
Straight
Powered by
CAD模型選擇
{asoh/aceball/straight/bc_asmtab.prj},{NB=BC-1208 (OPWL)},{IDNR=},{CNSORDERNO=BC-1208},{TA=},{TL=},{TC=},{CT=WL},{POH=OP},{SD=6},{A=1/4},{D=8},{L1=20.0},{L=49.0},{H=29},{X=0.5},{PPATH=config/bc_asmtpl.prj},{XTC=Plated},{XTC1=Clear}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Diameter
[mm]
A
Thread (R)
ⁿ/ₐ
D
Diameter
[mm]
L1
[mm]
L
[mm]
H
[mm]
BC-1106
BC-1106
6
1/8
6
20.0
48.5
29
BC-1108
BC-1108
6
1/8
8
20.0
49.0
29
BC-1206
BC-1206
6
1/4
6
20.0
48.5
29
BC-1208
BC-1208
6
1/4
8
20.0
49.0
29
BC-1210
BC-1210
6
1/4
10
20.0
53.0
29
BC-1308
BC-1308
6
3/8
8
20.0
49.0
29
BC-1310
BC-1310
6
3/8
10
20.0
53.0
29
BC-2310
BC-2310
8
3/8
10
26.5
62.5
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表