目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Ace joints - female screw
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/ace_joints_fs.prj},{NB=HF-7210},{IDNR=},{CNSORDERNO=HF-7210},{SD=PT1/4},{D=10.5},{D1=7},{B=17},{LA=26},{L=45},{G1=13.157},{X1=5.500},{X2=4.000},{X3=4.500},{X4=0.500},{X5=8.250},{X6=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
[mm]
LA
[mm]
L
[mm]
HF-7207
HF-7207
PT1/4
7.0
4
17
26
45
HF-7209
HF-7209
PT1/4
9.0
5
17
26
45
HF-7210
HF-7210
PT1/4
10.5
7
17
26
45
HF-7310
HF-7310
PT3/8
10.5
7
22
28
49
HF-7314
HF-7314
PT3/8
14.0
10
22
28
49
HF-7410
HF-7410
PT1/2
10.5
7
24
29
54
HF-7414
HF-7414
PT1/2
14.0
10
24
29
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表