目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Ace nipples
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/ace_nipples.prj},{NB=HN-7314},{IDNR=},{CNSORDERNO=HN-7314},{SD=PT3/8},{D=14.0},{D1=9.0},{B=17},{LA=25},{L=44},{G1=16.662},{X1=6},{X2=5},{X3=6},{X4=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
[mm]
LA
[mm]
L
[mm]
HN-7105
HN-7105
PT1/8
5.0
3.0
12
20
36
HN-7106
HN-7106
PT1/8
6.0
3.0
12
20
36
HN-7165
HN-7165
PT1/8
6.5
3.0
12
20
36
HN-7107
HN-7107
PT1/8
7.0
4.0
12
20
36
HN-7108
HN-7108
PT1/8
8.0
5.0
12
20
36
HN-7109
HN-7109
PT1/8
9.0
5.5
12
20
36
HN-7110
HN-7110
PT1/8
10.5
6.0
12
20
36
HN-7206
HN-7206
PT1/4
6.0
3.0
14
24
42
HN-7265
HN-7265
PT1/4
6.5
3.0
14
24
42
HN-7207
HN-7207
PT1/4
7.0
4.0
14
24
42
HN-7208
HN-7208
PT1/4
8.0
5.0
14
24
42
HN-7209
HN-7209
PT1/4
9.0
5.0
14
24
42
HN-7210
HN-7210
PT1/4
10.5
6.0
14
24
42
HN-7212
HN-7212
PT1/4
12.0
8.0
14
24
42
HN-7213
HN-7213
PT1/4
13.0
8.0
14
24
42
HN-7214
HN-7214
PT1/4
14.0
8.0
17
24
42
HN-7306
HN-7306
PT3/8
6.0
3.0
17
25
44
HN-7365
HN-7365
PT3/8
6.5
3.0
17
25
44
HN-7307
HN-7307
PT3/8
7.0
4.0
17
25
44
HN-7308
HN-7308
PT3/8
8.0
5.0
17
25
44
HN-7309
HN-7309
PT3/8
9.0
6.0
17
25
44
HN-7310
HN-7310
PT3/8
10.5
6.0
17
25
44
HN-7312
HN-7312
PT3/8
12.0
8.0
17
25
44
HN-7313
HN-7313
PT3/8
13.5
8.0
17
25
44
HN-7314
HN-7314
PT3/8
14.0
9.0
17
25
44
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表