目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Hose joints
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/hose_joints.prj},{NB=HS-1340},{IDNR=},{CNSORDERNO=HS-1340},{SD1=PT3/8},{D=12.7},{D1=9.0},{B1=22},{B2=24},{SD2=PF1/2},{LA=31},{L=71},{G1=16.662},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B1
[mm]
B2
[mm]
LA
[mm]
L
[mm]
HS-1116
HS-1116
PT1/8
6.0
3.0
12
12
19
43
HS-1117
HS-1117
PT1/8
7.0
4.0
12
12
19
43
HS-1107
HS-1107
PT1/8
7.0
4.0
14
16
26
55
HS-1108
HS-1108
PT1/8
8.0
4.5
14
16
26
55
HS-1109
HS-1109
PT1/8
9.0
5.0
14
16
26
55
HS-1206
HS-1206
PT1/4
6.0
3.0
14
16
26
59
HS-1207
HS-1207
PT1/4
7.0
4.0
14
16
26
59
HS-1208
HS-1208
PT1/4
8.0
4.5
14
16
26
59
HS-1209
HS-1209
PT1/4
9.0
5.0
14
16
26
59
HS-1210
HS-1210
PT1/4
10.5
7.0
17
19
27
57
HS-1306
HS-1306
PT3/8
6.0
3.0
17
16
26
60
HS-1307
HS-1307
TP3/8
7.0
4.0
17
16
26
60
HS-1308
HS-1308
PT3/8
8.0
4.5
17
16
26
60
HS-1309
HS-1309
TP3/8
9.0
5.0
17
16
26
60
HS-1310
HS-1310
PT3/8
10.5
7.0
17
19
27
60
HS-1340
HS-1340
PT3/8
12.7
9.0
22
24
31
71
HS-1314
HS-1314
PT3/8
14.0
10.0
22
24
31
71
HS-1316
HS-1316
PT3/8
16.0
11.5
22
24
31
71
HS-1408
HS-1408
PT1/2
8.0
4.5
22
16
26
63
HS-1409
HS-1409
PT1/2
9.0
5.0
22
16
26
63
HS-1410
HS-1410
PT1/2
10.5
7.0
22
19
27
63
HS-1440
HS-1440
PT1/2
12.7
9.0
22
24
31
73
HS-1414
HS-1414
PT1/2
14.0
10.0
22
24
31
73
HS-1416
HS-1416
PT1/2
16.0
11.5
22
24
31
73
HS-1420
HS-1420
PT1/2
20.5
15.0
27
30
35
78
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表