目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Hose nipples - female screw
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/hose_nipples_fs.prj},{NB=HF-1312},{IDNR=},{CNSORDERNO=HF-1312},{SD=PT3/8},{D=12.0},{D1=8.0},{B=21},{LA=28},{L=45},{G1=16.662},{X1=10.25},{X2=6},{X3=4},{X4=5.25},{X5=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
[mm]
LA
[mm]
L
[mm]
HF-1207
HF-1207
PT1/4
7.0
4.0
17
26
41
HF-1208
HF-1208
PT1/4
8.0
4.5
17
26
41
HF-1209
HF-1209
PT1/4
9.0
5.5
17
26
41
HF-1295
HF-1295
PT1/4
9.5
5.5
17
26
41
HF-1210
HF-1210
PT1/4
10.5
7.0
17
26
41
HF-1308
HF-1308
PT3/8
8.0
4.5
21
28
45
HF-1309
HF-1309
PT3/8
9.0
5.5
21
28
45
HF-1395
HF-1395
PT3/8
9.5
6.0
21
28
45
HF-1310
HF-1310
PT3/8
10.5
7.0
21
28
45
HF-1312
HF-1312
PT3/8
12.0
8.0
21
28
45
HF-1340
HF-1340
PT3/8
12.7
9.5
21
28
45
HF-1314
HF-1314
PT3/8
14.0
10.0
21
28
45
HF-1316
HF-1316
PT3/8
16.0
11.5
21
28
45
HF-1408
HF-1408
PT1/2
8.0
4.5
24
29
49
HF-1409
HF-1409
PT1/2
9.0
5.5
24
29
49
HF-1410
HF-1410
PT1/2
10.5
7.0
24
29
49
HF-1412
HF-1412
PT1/2
12.0
8.0
24
29
49
HF-1440
HF-1440
PT1/2
12.7
9.5
24
29
49
HF-1414
HF-1414
PT1/2
14.0
10.0
24
29
49
HF-1416
HF-1416
PT1/2
16.0
11.5
24
29
49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表