目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
L hose joints
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/l_hose_joints.prj},{NB=HL-1310},{IDNR=},{CNSORDERNO=HL-1310},{SD1=PT3/8},{D=10.5},{D1=7.0},{B=19},{SD2=PF3/8},{L1=25},{LA=27},{L=52},{G1=16.662},{D2=10},{V=1},{X=13.19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
D
[mm]
D1
[mm]
B
[mm]
L1
[mm]
LA
[mm]
L
[mm]
HL-1116
HL-1116
PT1/8
6.0
3.0
12
17
19
36
HL-1117
HL-1117
PT1/8
7.0
4.0
12
17
19
36
HL-1206
HL-1206
PT1/4
6.0
3.0
16
22
26
50
HL-1207
HL-1207
PT1/4
7.0
4.0
16
22
26
50
HL-1208
HL-1208
PT1/4
8.0
4.5
16
22
26
50
HL-1209
HL-1209
PT1/4
9.0
5.0
16
22
26
50
HL-1210
HL-1210
PT1/4
10.5
7.0
19
24
27
52
HL-1308
HL-1308
PT3/8
8.0
4.5
16
25
26
52
HL-1309
HL-1309
PT3/8
9.0
5.0
16
25
26
52
HL-1310
HL-1310
PT3/8
10.5
7.0
19
25
27
52
HL-1340
HL-1340
PT3/8
12.7
9.0
24
28
31
64
HL-1314
HL-1314
PT3/8
14.0
10.0
24
28
31
64
HL-1316
HL-1316
PT3/8
16.0
11.5
24
28
31
64
HL-1408
HL-1408
PT1/2
8.0
4.5
16
29
26
57
HL-1409
HL-1409
PT1/2
9.0
5.0
16
29
26
57
HL-1410
HL-1410
PT1/2
10.5
7.0
19
29
27
57
HL-1440
HL-1440
PT1/2
12.7
9.0
24
29
31
64
HL-1414
HL-1414
PT1/2
14.0
10.0
24
29
31
64
HL-1416
HL-1416
PT1/2
16.0
11.5
24
29
31
64
HL-1620
HL-1620
PT3/4
20.5
15.0
30
34
35
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表