目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Ring joints
ASOH
Ring joints
Powered by
CAD模型選擇
{asoh/ring_joints/ring_joints.prj},{NB=RS-1310},{IDNR=},{CNSORDERNO=RS-1310},{SD1=PT3/8},{D=10.00},{B1=17},{B2=21},{SD2=PF3/8},{L=38},{T=5},{LX=15},{D2X=16.662},{D1X=16.662},{VER=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
D
Diameter
[mm]
B1
[mm]
B2
[mm]
L
[mm]
RS-1104
RS-1104
PT1/8
4.00
12
12
26
RS-1105
RS-1105
PT1/8
5.00
12
12
26
RS-1106
RS-1106
PT1/8
6.00
12
12
27
RS-1102
RS-1102
PT1/8
6.35
14
17
30
RS-1108
RS-1108
PT1/8
8.00
14
17
31
RS-1103
RS-1103
PT1/8
9.53
17
21
33
RS-1110
RS-1110
PT1/8
10.00
17
21
33
RS-1206
RS-1206
PT1/4
6.00
14
17
32
RS-1202
RS-1202
PT1/4
6.35
14
17
32
RS-1208
RS-1208
PT1/4
8.00
14
17
33
RS-1203
RS-1203
PT1/4
9.53
17
21
35
RS-1210
RS-1210
PT1/4
10.00
17
21
35
RS-1212
RS-1212
PT1/4
12.00
22
24
42
RS-1204
RS-1204
PT1/4
12.70
22
24
43
RS-1306
RS-1306
PT3/8
6.00
17
17
35
RS-1302
RS-1302
PT3/8
6.35
17
17
35
RS-1308
RS-1308
PT3/8
8.00
17
17
36
RS-1303
RS-1303
PT3/8
9.53
17
21
38
RS-1310
RS-1310
PT3/8
10.00
17
21
38
RS-1312
RS-1312
PT3/8
12.00
22
24
42
RS-1304
RS-1304
PT3/8
12.70
22
24
43
RS-1315
RS-1315
PT3/8
15.00
24
27
43
RS-1305
RS-1305
PT3/8
15.88
24
27
44
RS-1406
RS-1406
PT1/2
6.00
22
17
38
RS-1402
RS-1402
PT1/2
6.35
22
17
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表