目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk61_asmtab.prj},{NB=BK061019035},{DXD=19 x 35},{D=19.000},{DD=35},{CNSORDERNO=BK061019035},{L1=20.5},{L2=21},{B=25.0},{MT=91},{FASS=9.6},{PW=107},{PN=58},{N=4},{TIP=M4x20},{MS=4.9},{KG=0.08},{SD=4.000},{SL=20},{P=0.700},{PPATH=locking_assemblies_bk61_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK061005016
5 x 16
BK061005016
10.5
11
13.5
6
2.0
150
55
3
M2,5x10
1.2
0.01
BK061006016
6 x 16
BK061006016
10.5
11
13.5
6
2.0
150
55
3
M2,5x10
1.2
0.01
BK061007016
6,35 x 16
BK061007016
10.5
11
13.5
6
2.0
140
55
3
M2,5x10
1.2
0.01
BK061008018
8 x 18
BK061008018
10.5
11
13.5
10
2.5
110
50
3
M2,5x10
1.2
0.02
BK061009020
9 x 20
BK061009020
12.5
13
15.5
15
3.0
120
55
4
M2,5x12
1.2
0.02
BK061010020
10 x 20
BK061010020
12.5
13
15.5
19
3.8
124
62
4
M2,5x12
1.2
0.02
BK061011022
11 x 22
BK061011022
12.5
13
15.5
21
3.8
113
56
4
M2,5x12
1.2
0.02
BK061012022
12 x 22
BK061012022
12.5
13
15.5
23
3.8
104
56
4
M2,5x12
1.2
0.02
BK061014026
14 x 26
BK061014026
16.5
17
20.0
39
5.5
106
57
4
M3x16
2.1
0.04
BK061015028
15 x 28
BK061015028
16.5
17
20.0
42
5.5
99
53
4
M3x16
2.1
0.04
BK061016032
16 x 32
BK061016032
16.5
17
21.0
77
9.6
161
81
4
M4x16
4.9
0.07
BK061017035
17 x 35
BK061017035
20.5
21
25.0
82
9.6
119
58
4
M4x20
4.9
0.09
BK061018035
18 x 35
BK061018035
20.5
21
25.0
87
9.6
113
58
4
M4x20
4.9
0.09
BK061019035
19 x 35
BK061019035
20.5
21
25.0
91
9.6
107
58
4
M4x20
4.9
0.08
BK061020038
20 x 38
BK061020038
20.5
21
26.0
157
15.7
166
87
4
M5x20
10.0
0.10
BK061022040
22 x 40
BK061022040
20.5
21
26.0
173
15.7
151
83
4
M5x20
10.0
0.11
BK061024047
24 x 47
BK061024047
25.0
26
32.0
268
22.3
171
87
4
M6x24
17.0
0.20
BK061025047
25 x 47
BK061025047
25.0
26
32.0
279
22.3
164
87
4
M6x24
17.0
0.19
BK061028050
28 x 50
BK061028050
25.0
26
32.0
468
33.5
220
123
6
M6x24
17.0
0.22
BK061030055
30 x 55
BK061030055
25.0
26
32.0
502
33.5
206
112
6
M6x24
17.0
0.27
BK061032055
32 x 55
BK061032055
25.0
26
32.0
535
33.5
193
112
6
M6x24
17.0
0.25
BK061035060
35 x 60
BK061035060
30.0
31
37.0
781
44.6
188
110
8
M6x28
17.0
0.36
BK061038065
38 x 65
BK061038065
30.0
31
37.0
848
44.6
173
101
8
M6x28
17.0
0.43
BK061040065
40 x 65
BK061040065
30.0
31
37.0
892
44.6
164
101
8
M6x28
17.0
0.40
BK061042075
42 x 75
BK061042075
35.0
36
44.0
1272
60.6
177
99
6
M8x34
41.0
0.67
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表