目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 14M-115 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 14M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_14m/t_belt_pulleys_with_pilot_bore_14m_115_asmtab.prj},{NB=43115048},{DESCRIPTION=48 14M 115},{CNSORDERNO=43115048},{TYPE=2F},{MAT=St},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=0},{F=133},{L=148},{D=32},{N=412},{KG=35.00},{I=190.0},{VER=115},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
43115028
28 14M 115
43115028
2F
St
28
124.78
122.12
127
100
0
133
148
32
400
10.75
43115030
30 14M 115
43115030
2F
St
30
133.69
130.99
138
100
0
133
148
32
401
12.52
43115032
32 14M 115
43115032
2F
St
32
142.60
139.88
154
100
0
133
148
32
403
14.48
43115034
34 14M 115
43115034
2F
St
34
151.52
148.79
160
100
0
133
148
32
404
16.45
43115036
36 14M 115
43115036
2F
St
36
160.43
157.68
168
120
0
133
148
32
405
18.99
43115038
38 14M 115
43115038
2F
St
38
169.34
166.60
183
120
0
133
148
32
406
21.31
43115040
40 14M 115
43115040
2F
St
40
178.25
175.49
188
135
0
133
148
32
407
24.04
43115044
44 14M 115
43115044
2F
St
44
196.08
193.28
211
140
0
133
148
32
411
29.41
43115048
48 14M 115
43115048
2F
St
48
213.90
211.11
226
150
0
133
148
32
412
35.00
43115056
56 14M 115
43115056
2F
St
56
249.55
246.76
256
150
0
133
148
32
416
48.00
43115064
64 14M 115
43115064
7F
GG
64
285.21
282.41
296
150
240
133
133
32
418
36.00
43115072
72 14M 115
43115072
8
GG
72
320.86
318.06
0
150
278
133
133
32
0
36.00
43115080
80 14M 115
43115080
8
GG
80
356.51
353.71
0
150
314
133
133
32
0
40.00
43115090
90 14M 115
43115090
8
GG
90
401.07
398.28
0
150
358
133
133
32
0
45.00
43115112
112 14M 115
43115112
8
GG
112
499.11
496.32
0
150
456
133
133
32
0
55.50
43115144
144 14M 115
43115144
8
GG
144
641.71
638.92
0
165
600
133
133
32
0
71.00
43115168
168 14M 115
43115168
8
GG
168
748.86
745.87
0
165
706
133
133
32
0
83.00
43115192
192 14M 115
43115192
8
GG
192
855.62
852.82
0
165
813
133
133
32
0
96.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表