目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416531 - Assembled large self locking washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416531.prj},{NB=bene_inox_416531-12},{REF=416531-12},{MAT=Acier inoxidable A4},{D=12},{D1=13.0},{S=2.2},{D2=25.4},{HB=0.125},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nenndurchmesser
[mm]
D1
Innendurchmesser
[mm]
S
Dicke
[mm]
D2
Aussendurchmesser
[mm]
Béné Inox 416531-4
416531-4
Acier inoxidable A4
4
4.4
2.2
9.0
Béné Inox 416531-5
416531-5
Acier inoxidable A4
5
5.4
2.2
10.8
Béné Inox 416531-6
416531-6
Acier inoxidable A4
6
6.5
2.2
13.5
Béné Inox 416531-8
416531-8
Acier inoxidable A4
8
8.7
2.2
16.6
Béné Inox 416531-10
416531-10
Acier inoxidable A4
10
10.7
2.2
21.0
Béné Inox 416531-12
416531-12
Acier inoxidable A4
12
13.0
2.2
25.4
Béné Inox 416531-14
416531-14
Acier inoxidable A4
14
15.2
3.2
30.7
Béné Inox 416531-16
416531-16
Acier inoxidable A4
16
17.0
3.2
30.7
Béné Inox 416531-18
416531-18
Acier inoxidable A4
18
19.5
3.2
34.5
Béné Inox 416531-20
416531-20
Acier inoxidable A4
20
21.4
3.2
39.0
Béné Inox 416531-22
416531-22
Acier inoxidable A4
22
23.4
3.2
42.0
Béné Inox 416531-24
416531-24
Acier inoxidable A4
24
25.3
3.2
48.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表