目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5280 - Mamelon hexagonal - Gaz cylindrique - Inox 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5280.prj},{NB=bene_inox_452803-15},{REF=452803-15},{DN=15},{DNP=1/2\"},{D=14.0},{F=1/2\"},{L1=34.0},{L2=14},{S=22.0},{POIDS=0,06},{D2=18.600},{L3=2.000},{DG=20.955},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
ⁿ/ₐ
DNP
[Pouces]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452803-6
452803-6
6
1/8"
4.5
1/8"
23.6
8
12.0
0,01
Béné Inox 452803-8
452803-8
8
1/4"
7.0
1/4"
27.8
11
16.0
0,02
Béné Inox 452803-10
452803-10
10
3/8"
9.5
3/8"
28.0
11
19.0
0,04
Béné Inox 452803-15
452803-15
15
1/2"
14.0
1/2"
34.0
14
22.0
0,06
Béné Inox 452803-20
452803-20
20
3/4"
19.0
3/4"
40.0
17
30.0
0,09
Béné Inox 452803-25
452803-25
25
1"
25.5
1"
46.0
19
36.0
0,12
Béné Inox 452803-32
452803-32
32
1"1/4
32.0
1"1/4
52.5
22
46.0
0,23
Béné Inox 452803-40
452803-40
40
1"1/2
38.5
1"1/2
54.0
22
50.0
0,26
Béné Inox 452803-50
452803-50
50
2"
50.0
2"
62.0
25
65.0
0,40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表