目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lockable handle - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58113.prj},{NB=bene_inox_458113-20_1},{REF=458113-20},{DN=20},{D=12.5},{F=3/4\"},{L1=59},{L2=88},{L3=48},{S=33},{POIDS=0.26},{V=1},{PPATH=5811/5811_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 458113-8
458113-8
8
5.0
1/4"
39
78
37
18
0.08
Béné Inox 458113-10
458113-10
10
7.0
3/8"
44
78
37
21
0.11
Béné Inox 458113-15
458113-15
15
9.0
1/2"
57
88
44
25
0.18
Béné Inox 458113-20
458113-20
20
12.5
3/4"
59
88
48
33
0.26
Béné Inox 458113-25
458113-25
25
15.0
1"
71
113
52
37
0.43
Béné Inox 458113-32
458113-32
32
20.0
1"1/4
77
113
57
47
0.70
Béné Inox 458113-40
458113-40
40
24.5
1"1/2
83
130
66
55
0.88
Béné Inox 458113-50
458113-50
50
32.0
2"
100
160
57
65
1.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表