目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Full bore - Lockable handle - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58143.prj},{NB=bene_inox_458145-20_1},{REF=458145-20},{FORM=NPT},{COULEUR=Rouge},{DN=20},{D=20},{F=3/4\"},{L1=68},{L2=100},{L3=56},{S=33},{POIDS=0.46},{V=1},{X=14},{PPATH=5814/5814_asmtpl.prj},{WEB=https://www.bene-inox.com},{G=0.000},{B=0.000},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
COULEUR
Poignée
ⁿ/ₐ
DN
[mm]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 458143-8
458143-8
Gaz
Rouge
8
9
1/4"
54
100
50
19
0.25
Béné Inox 458143-10
458143-10
Gaz
Rouge
10
13
3/8"
54
100
50
22
0.25
Béné Inox 458143-15
458143-15
Gaz
Rouge
15
15
1/2"
57
100
52
26
0.32
Béné Inox 458143-20
458143-20
Gaz
Rouge
20
20
3/4"
68
100
56
33
0.46
Béné Inox 458143-25
458143-25
Gaz
Rouge
25
25
1"
80
128
69
39
0.77
Béné Inox 458143-32
458143-32
Gaz
Rouge
32
32
1"1/4
91
128
72
50
1.12
Béné Inox 458143-40
458143-40
Gaz
Rouge
40
38
1"1/2
103
145
81
55
1.74
Béné Inox 458143-50
458143-50
Gaz
Rouge
50
50
2"
124
145
90
67
2.65
Béné Inox 458143-65
458143-65
Gaz
Rouge
65
65
2"1/2
160
245
117
85
5.35
Béné Inox 458143-80
458143-80
Gaz
Rouge
80
80
3"
185
245
126
98
7.43
Béné Inox 458145-8
458145-8
NPT
Rouge
8
9
1/4"
54
100
50
19
0.25
Béné Inox 458145-10
458145-10
NPT
Rouge
10
13
3/8"
54
100
50
22
0.25
Béné Inox 458145-15
458145-15
NPT
Rouge
15
15
1/2"
57
100
52
26
0.32
Béné Inox 458145-20
458145-20
NPT
Rouge
20
20
3/4"
68
100
56
33
0.46
Béné Inox 458145-25
458145-25
NPT
Rouge
25
25
1"
80
128
69
39
0.77
Béné Inox 458145-32
458145-32
NPT
Rouge
32
32
1"1/4
91
128
72
50
1.12
Béné Inox 458145-40
458145-40
NPT
Rouge
40
38
1"1/2
103
145
81
55
1.74
Béné Inox 458145-50
458145-50
NPT
Rouge
50
50
2"
124
145
90
67
2.65
Béné Inox 458143-8B
458143-8B
Gaz
Bleue
8
9
1/4"
54
100
50
19
0.25
Béné Inox 458143-10B
458143-10B
Gaz
Bleue
10
13
3/8"
54
100
50
22
0.25
Béné Inox 458143-15B
458143-15B
Gaz
Bleue
15
15
1/2"
57
100
52
26
0.32
Béné Inox 458143-20B
458143-20B
Gaz
Bleue
20
20
3/4"
68
100
56
33
0.46
Béné Inox 458143-25B
458143-25B
Gaz
Bleue
25
25
1"
80
128
69
39
0.77
Béné Inox 458143-32B
458143-32B
Gaz
Bleue
32
32
1"1/4
91
128
72
50
1.12
Béné Inox 458143-40B
458143-40B
Gaz
Bleue
40
38
1"1/2
103
145
81
55
1.74
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表