目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62112.prj},{NB=bene_inox_262112-150},{REF=262112-150},{MAT=Inox 304},{MAT2=Inox 304L},{DN=150},{D1=154},{D2=150},{F=190x1/4\"},{L=50},{POIDS=1.500},{D3=155.000},{B=167.000},{C=28.000},{G=13.000},{H=4.500},{R=4.000},{DF=190.000},{VERS=12.000},{N=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
Extérieur
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262112-10
262112-10
Inox 304
10
13
10
28x1/8"
21
0.035
Béné Inox 262112-15
262112-15
Inox 304
15
19
16
34x1/8"
21
0.050
Béné Inox 262112-20
262112-20
Inox 304
20
23
20
44x1/6"
24
0.095
Béné Inox 262112-25
262112-25
Inox 304
25
29
26
52x1/6"
29
0.120
Béné Inox 262112-32
262112-32
Inox 304
32
35
32
58x1/6"
32
0.150
Béné Inox 262112-40
262112-40
Inox 304
40
41
38
65x1/6"
33
0.180
Béné Inox 262112-50
262112-50
Inox 304
50
53
50
78x1/6"
35
0.225
Béné Inox 262112-65
262112-65
Inox 304
65
70
66
95x1/6"
40
0.390
Béné Inox 262112-80
262112-80
Inox 304
80
85
81
110x1/4"
45
0.565
Béné Inox 262112-100
262112-100
Inox 304
100
104
100
130x1/4"
54
0.740
Béné Inox 262112-125
262112-125
Inox 304
125
129
125
160x1/4"
46
1.000
Béné Inox 262112-150
262112-150
Inox 304
150
154
150
190x1/4"
50
1.500
Béné Inox 662112-10
662112-10
Inox 316 L
10
13
10
28x1/8"
21
0.035
Béné Inox 662112-15
662112-15
Inox 316 L
15
19
16
34x1/8"
21
0.050
Béné Inox 662112-20
662112-20
Inox 316 L
20
23
20
44x1/6"
24
0.095
Béné Inox 662112-25
662112-25
Inox 316 L
25
29
26
52x1/6"
29
0.120
Béné Inox 662112-32
662112-32
Inox 316 L
32
35
32
58x1/6"
32
0.150
Béné Inox 662112-40
662112-40
Inox 316 L
40
41
38
65x1/6"
33
0.180
Béné Inox 662112-50
662112-50
Inox 316 L
50
53
50
78x1/6"
35
0.225
Béné Inox 662112-65
662112-65
Inox 316 L
65
70
66
95x1/6"
40
0.390
Béné Inox 662112-80
662112-80
Inox 316 L
80
85
81
110x1/4"
45
0.565
Béné Inox 662112-100
662112-100
Inox 316 L
100
104
100
130x1/4"
54
0.740
Béné Inox 662112-125
662112-125
Inox 316 L
125
129
125
160x1/4"
46
1.000
Béné Inox 662112-150
662112-150
Inox 316 L
150
154
150
190x1/4"
50
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表