目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62119.prj},{NB=bene_inox_262119-40},{REF=262119-40},{MAT=Inox 304},{DN=40},{D=78},{F=65x1/6\"},{L=21},{F1=65.000},{POIDS=0.315},{D2=70.000},{C=18.000},{D1=4.000},{E=10.000},{G=5.000},{H=65.500},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262119-10
262119-10
Inox 304
10
38
28x1/8"
18
0.105
Béné Inox 262119-15
262119-15
Inox 304
15
44
34x1/8"
18
0.130
Béné Inox 262119-20
262119-20
Inox 304
20
54
44x1/6"
21
0.170
Béné Inox 262119-25
262119-25
Inox 304
25
63
52x1/6"
21
0.225
Béné Inox 262119-32
262119-32
Inox 304
32
70
58x1/6"
21
0.260
Béné Inox 262119-40
262119-40
Inox 304
40
78
65x1/6"
21
0.315
Béné Inox 262119-50
262119-50
Inox 304
50
92
78x1/6"
22
0.450
Béné Inox 262119-65
262119-65
Inox 304
65
112
95x1/6"
25
0.750
Béné Inox 262119-80
262119-80
Inox 304
80
127
110x1/4"
30
1.030
Béné Inox 262119-100
262119-100
Inox 304
100
148
130x1/4"
31
1.430
Béné Inox 262119-125
262119-125
Inox 304
125
178
160x1/4"
35
2.400
Béné Inox 262119-150
262119-150
Inox 304
150
210
190x1/4"
40
2.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表