目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63412.prj},{NB=bene_inox_663412-48L21},{REF=663412-48L21},{MAT=Inox 316 L},{NORME=DIN 32676 série B},{DN=40},{D1=48.3},{A=56.5},{E=2.85},{D2=45.1},{D3=64.0},{L=21.5},{POIDS=0.10},{WEB=https://www.bene-inox.com},{X=9},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
NORME
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 663412-21L21
663412-21L21
Inox 316 L
DIN 32676 série B
15
21.3
18.1
50.5
21.5
0.08
Béné Inox 663412-21L28
663412-21L28
Inox 316 L
\
15
21.3
18.1
50.5
28.6
0.09
Béné Inox 663412-26L21
663412-26L21
Inox 316 L
DIN 32676 série B
20
26.9
23.7
50.5
21.5
0.07
Béné Inox 663412-26L28
663412-26L28
Inox 316 L
\
20
26.9
23.7
50.5
28.6
0.08
Béné Inox 663412-33L21
663412-33L21
Inox 316 L
DIN 32676 série B
25
33.7
29.7
50.5
21.5
0.07
Béné Inox 663412-33L28
663412-33L28
Inox 316 L
\
25
33.7
30.5
50.5
28.6
0.08
Béné Inox 663412-42L21
663412-42L21
Inox 316 L
DIN 32676 série B
32
42.4
38.4
50.5
21.5
0.11
Béné Inox 663412-42L28
663412-42L28
Inox 316 L
\
32
42.4
39.2
50.5
28.6
0.12
Béné Inox 663412-48L21
663412-48L21
Inox 316 L
DIN 32676 série B
40
48.3
45.1
64.0
21.5
0.10
Béné Inox 663412-48L28
663412-48L28
Inox 316 L
\
40
48.3
45.1
64.0
28.6
0.11
Béné Inox 663412-60L21
663412-60L21
Inox 316 L
\
50
60.3
56.3
77.5
21.5
0.12
Béné Inox 663412-60L28
663412-60L28
Inox 316 L
\
50
60.3
56.3
77.5
28.6
0.14
Béné Inox 663412-76L28
663412-76L28
Inox 316 L
\
65
76.1
72.1
91.0
28.6
0.16
Béné Inox 663412-88L21
663412-88L21
Inox 316 L
\
80
88.9
84.9
106.0
21.5
0.19
Béné Inox 663412-88L28
663412-88L28
Inox 316 L
\
80
88.9
84.9
106.0
28.6
0.22
Béné Inox 663412-114L28
663412-114L28
Inox 316 L
\
100
114.3
110.3
130.0
28.6
0.27
Béné Inox 663412-139L28
663412-139L28
Inox 316 L
\
125
139.7
133.7
155.0
28.6
0.44
Béné Inox 663412-168L28
663412-168L28
Inox 316 L
\
150
168.3
162.3
183.0
28.6
0.54
Béné Inox 663412-219L28
663412-219L28
Inox 316 L
\
200
219.1
213.1
233.5
28.6
0.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表