目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63416.prj},{NB=bene_inox_663416-51},{REF=663416-51},{MAT=Inox 316 L},{DN=51},{D1=50.8},{D2=46.8},{D3=64.0},{L=58.7},{POIDS=0.15},{G=56.500},{F=6.500},{N=4.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 663416-25
663416-25
Inox 316 L
25
25.4
21.4
50.5
42.9
0.08
Béné Inox 663416-38
663416-38
Inox 316 L
38
38.1
34.1
50.5
42.9
0.10
Béné Inox 663416-51
663416-51
Inox 316 L
51
50.8
46.8
64.0
58.7
0.15
Béné Inox 663416-63
663416-63
Inox 316 L
63
63.5
59.5
77.5
59.7
0.19
Béné Inox 663416-76
663416-76
Inox 316 L
76
76.1
72.0
91.0
78.6
0.25
Béné Inox 663416-104
663416-104
Inox 316 L
104
104.0
100.0
119.0
86.5
0.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表