目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63444 - Single pivot clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63444.prj},{NB=bene_inox_263444-106},{REF=263444-106},{MAT=Inox 304},{D=106.0},{TUBE=85 - 88,9},{L=149},{PN=15},{POIDS=0,4},{WEB=https://www.bene-inox.com},{PPATH=63444/63444_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
TUBE
Øtube
[mm]
L
[mm]
PN
[bar]
POIDS
[kg]
Béné Inox 263444-50
263444-50
Inox 304
50.5
21,3 - 42,4
87
20
0,25
Béné Inox 263444-64
263444-64
Inox 304
64.0
48,3 - 53
105
20
0,29
Béné Inox 263444-77
263444-77
Inox 304
77.5
60,3 - 63,5
117
20
0,33
Béné Inox 263444-91
263444-91
Inox 304
91.0
70 - 76,1
133
20
0,38
Béné Inox 263444-106
263444-106
Inox 304
106.0
85 - 88,9
149
15
0,4
Béné Inox 263444-119
263444-119
Inox 304
119.0
101,6- 104
163
15
0,5
Béné Inox 263444-130
263444-130
Inox 304
130.0
114,3
176
12
0,62
Béné Inox 263444-155
263444-155
Inox 304
155.0
129 - 139,7
223
12
1,05
Béné Inox 263444-183
263444-183
Inox 304
183.0
154- 168,3
255
7
1,25
Béné Inox 263444-233
263444-233
Inox 304
233.5
204 - 219,1
295
5
1,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表