目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63476.prj},{NB=bene_inox_663476-53_1},{REF=663476-53},{POS=1},{DN=50},{D=53},{L=45},{POIDS=0.60},{PPATH=63476/63476_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
D
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663476-29
663476-29
25
29
45
0.45
Béné Inox 663476-35
663476-35
32
35
45
0.45
Béné Inox 663476-41
663476-41
40
41
45
0.45
Béné Inox 663476-53
663476-53
50
53
45
0.60
Béné Inox 663476-70
663476-70
65
70
58
0.77
Béné Inox 663476-85
663476-85
80
85
58
0.92
Béné Inox 663476-104
663476-104
100
104
58
1.31
Béné Inox 663476-129
663476-129
125
129
58
2.10
Béné Inox 663476-154
663476-154
150
154
58
2.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表