目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72090 - Omega pipe holder - Stainless steel 304 - 316
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Etriers supports de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/05_etriers/72090.prj},{NB=bene_inox_272090-530534},{REF=272090-530534},{MAT=Inox 304},{TUBE=530 - 534},{D1=533.0},{D2=17},{E=5.0},{L1=633.0},{L2=593.0},{L3=50},{L4=533},{L44=10},{R=10},{S=5.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
TUBE
Ø tube (mini / maxi)
[mm]
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
Béné Inox 272090-1619
272090-1619
Inox 304
16 - 19
17.5
11
2.5
77.5
51.0
25
17
Béné Inox 272090-2023
272090-2023
Inox 304
20,5 - 23,5
21.5
11
2.5
81.5
55.5
25
21
Béné Inox 272090-2629
272090-2629
Inox 304
26 - 29
27.0
11
2.5
87.0
61.0
25
26
Béné Inox 272090-3235
272090-3235
Inox 304
32,5 - 35,5
33.5
11
2.5
93.5
67.5
25
33
Béné Inox 272090-4144
272090-4144
Inox 304
41,5 - 44,5
42.5
11
2.5
102.5
76.5
25
42
Béné Inox 272090-4750
272090-4750
Inox 304
47,5 - 50,5
48.5
11
2.5
108.5
82.5
25
48
Béné Inox 272090-4952
272090-4952
Inox 304
49 - 52
51.0
11
2.5
111.0
84.0
25
51
Béné Inox 272090-5558
272090-5558
Inox 304
55 - 58
56.0
11
2.5
116.0
90.0
25
56
Béné Inox 272090-5962
272090-5962
Inox 304
59 - 62
60.0
11
2.5
120.0
94.0
25
60
Béné Inox 272090-6366
272090-6366
Inox 304
63 - 66
64.0
11
2.5
124.0
98.0
25
64
Béné Inox 272090-7679
272090-7679
Inox 304
75 - 78
77.0
11
2.5
137.0
111.0
25
77
Béné Inox 272090-7982
272090-7982
Inox 304
79 - 82
80.0
11
2.5
140.0
114.0
25
80
Béné Inox 272090-8386
272090-8386
Inox 304
83 - 86
84.0
11
2.5
144.0
118.0
25
84
Béné Inox 272090-8891
272090-8891
Inox 304
88 - 91
89.0
11
2.5
149.0
123.0
25
89
Béné Inox 272090-9598
272090-9598
Inox 304
95 - 98
96.0
11
2.5
156.0
130.0
25
96
Béné Inox 272090-98102
272090-98102
Inox 304
98 - 102
101.0
11
4.0
161.0
134.0
30
101
Béné Inox 272090-108112
272090-108112
Inox 304
108 - 112
110.0
11
4.0
170.0
144.0
30
110
Béné Inox 272090-114118
272090-114118
Inox 304
113 - 117
116.0
11
4.0
176.0
150.0
30
116
Béné Inox 272090-123127
272090-123127
Inox 304
123 - 127
125.0
11
4.0
185.0
159.0
30
125
Béné Inox 272090-135139
272090-135139
Inox 304
135 - 139
137.0
11
4.0
197.0
171.0
30
137
Béné Inox 272090-139143
272090-139143
Inox 304
139 - 141
141.0
11
4.0
201.0
176.0
30
141
Béné Inox 272090-148152
272090-148152
Inox 304
148 - 152
150.0
11
4.0
210.0
184.0
30
150
Béné Inox 272090-155159
272090-155159
Inox 304
155 - 159
157.0
11
4.0
217.0
191.0
30
157
Béné Inox 272090-158162
272090-158162
Inox 304
158 - 162
160.0
13
4.0
240.0
208.0
40
160
Béné Inox 272090-166170
272090-166170
Inox 304
166 - 170
168.0
13
4.0
248.0
216.0
40
168
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表