目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 848 - Float switch for level monitoring, Form A, with thread
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN848
GN848 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn848/gn848_a/gn_848_a.prj},{NB=Schwimmerschalter GN 848-45-235-A (75)},{ARTNR=GN848-45-235-A},{PARTNUMBER=GN 848-45-235-A},{NORMNR=GN 848},{D1=45},{L1=235},{D2=G3/4},{D4=23},{L2=50},{L=75},{LMAX=250},{LMIN=75},{VER=1},{NDM=26.441},{WEIGHT=0.300},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
d1
[mm]
L1
Standard length l max.
[mm]
D2
d2
ⁿ/ₐ
D4
d4
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Float switch GN 848-45-23...
GN848-45-235-A
45
235
G3/4
23
50
0.300
90261029
YES
Float switch GN 848-45-36...
GN848-45-360-A
45
360
G1
30
60
0.110
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表