目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0493 - Wheels rubber tyres on steel plate rims
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95050.prj},{NB=B0493.12538},{BESTBLOHM=B0493.12538},{RL=Rollenlager},{B=37.5},{B1=45},{D=125},{D1=15},{TFK=100},{GEW=0.6791},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0493.08025
B0493.08025
ball bearing
25.0
35
80
12
50
0.2375
Yes
83022000
B0493.10030
B0493.10030
ball bearing
30.0
45
100
15
70
0.4000
Yes
83022000
B0493.12538
B0493.12538
ball bearing
37.5
45
125
15
100
0.6791
Yes
83022000
B0493.14038
B0493.14038
ball bearing
37.5
45
140
15
115
0.7000
Yes
83022000
B0493.16040
B0493.16040
ball bearing
40.0
60
160
20
135
1.2390
Yes
83022000
B0493.18050
B0493.18050
ball bearing
50.0
60
180
20
170
1.7420
Yes
83022000
B0493.20050
B0493.20050
ball bearing
50.0
60
200
20
205
1.9000
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表