目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
HB.01 - Liner Bushes
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guiding Posts
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b1/hb_01.prj},{NB=HB.01 32 x 47(62)},{COMP=SF Bordignon GmbH},{IDNR=},{DD2=48},{DD3=48},{DD4=56},{DD5=33},{DD6=67},{DD7=79.7},{L=62},{LX=52,62},{L3=15},{L4=49},{DD1=32},{DD1X=30,32},{L2=47},{L2X=37,47}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COMP
Company
ⁿ/ₐ
DD2
d2
[mm]
DD3
d3
[mm]
DD4
d4
[mm]
DD5
Quick change punch retainer
[mm]
DD6
precision examined pins
[mm]
DD7
rapidly changing examined pins
[mm]
L
[mm]
L3
[mm]
L4
[mm]
DD1
d1
[mm]
L2
[mm]
HB.01 19 x 30
SF Bordignon GmbH
32
32
40
23
53
66.7
42
12
39
19
30
HB.01 19 x 30
SF Bordignon GmbH
32
32
40
23
53
66.7
49
12
39
19
30
HB.01 20 x 30
SF Bordignon GmbH
32
32
40
23
53
66.7
42
12
39
20
30
HB.01 20 x 30
SF Bordignon GmbH
32
32
40
23
53
66.7
49
12
39
20
30
HB.01 19 x 37
SF Bordignon GmbH
32
32
40
23
53
66.7
42
12
39
19
37
HB.01 19 x 37
SF Bordignon GmbH
32
32
40
23
53
66.7
49
12
39
19
37
HB.01 20 x 37
SF Bordignon GmbH
32
32
40
23
53
66.7
42
12
39
20
37
HB.01 20 x 37
SF Bordignon GmbH
32
32
40
23
53
66.7
49
12
39
20
37
HB.01 24 x 37
SF Bordignon GmbH
40
40
48
26
60
72.7
49
12
36
24
37
HB.01 24 x 37
SF Bordignon GmbH
40
40
48
26
60
72.7
59
12
36
24
37
HB.01 25 x 37
SF Bordignon GmbH
40
40
48
26
60
72.7
49
12
36
25
37
HB.01 25 x 37
SF Bordignon GmbH
40
40
48
26
60
72.7
59
12
36
25
37
HB.01 24 x 47
SF Bordignon GmbH
40
40
48
26
60
72.7
49
12
36
24
47
HB.01 24 x 47
SF Bordignon GmbH
40
40
48
26
60
72.7
59
12
36
24
47
HB.01 25 x 47
SF Bordignon GmbH
40
40
48
26
60
72.7
49
12
36
25
47
HB.01 25 x 47
SF Bordignon GmbH
40
40
48
26
60
72.7
59
12
36
25
47
HB.01 30 x 37
SF Bordignon GmbH
48
48
56
33
67
79.7
52
15
49
30
37
HB.01 30 x 37
SF Bordignon GmbH
48
48
56
33
67
79.7
62
15
49
30
37
HB.01 32 x 37
SF Bordignon GmbH
48
48
56
33
67
79.7
52
15
49
32
37
HB.01 32 x 37
SF Bordignon GmbH
48
48
56
33
67
79.7
62
15
49
32
37
HB.01 30 x 47
SF Bordignon GmbH
48
48
56
33
67
79.7
52
15
49
30
47
HB.01 30 x 47
SF Bordignon GmbH
48
48
56
33
67
79.7
62
15
49
30
47
HB.01 32 x 47
SF Bordignon GmbH
48
48
56
33
67
79.7
52
15
49
32
47
HB.01 32 x 47
SF Bordignon GmbH
48
48
56
33
67
79.7
62
15
49
32
47
HB.01 38 x 47
SF Bordignon GmbH
58
58
66
41
77
89.7
62
15
49
38
47
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表