您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 8706 - Hex socket head cap screws fully threaded with TufLok® patch (DIN 912, ISO 4762), cl. 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 8706 Hex socket head cap screws fully threaded with Tuflok® patch
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_8706/bn_8706.prj},{NB=BN 8706 1575864 hex socket head cap screw M6x16},{CNSORDERNO=1575864},{BNARTNR=1575864},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=TufLok® verzinkt-blau},{GEWINDE=0},{D=6.0},{P=1.000},{L=16.0},{BX=24},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 8706 1575678 hex socke...
1575678
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
10.0
7.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 8706 1575686 hex socke...
1575686
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
12.0
9.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 8706 1575694 hex socke...
1575694
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
16.0
13.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 8706 1575708 hex socke...
1575708
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
20.0
17.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 8706 1575716 hex socke...
1575716
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
4.0
3.141
0.700
25.0
22.900
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 8706 1575724 hex socke...
1575724
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
10.0
7.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 8706 1575732 hex socke...
1575732
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
12.0
9.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 8706 1575740 hex socke...
1575740
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
16.0
13.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 8706 1575759 hex socke...
1575759
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
20.0
17.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 8706 1575775 hex socke...
1575775
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
5.0
4.019
0.800
25.0
22.600
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 8706 1575805 hex socke...
1575805
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
6.0
4.773
1.000
10.0
7.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 8706 1575848 hex socke...
1575848
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
6.0
4.773
1.000
12.0
9.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 8706 1575864 hex socke...
1575864
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
6.0
4.773
1.000
16.0
13.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 8706 1575872 hex socke...
1575872
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
6.0
4.773
1.000
20.0
17.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 8706 1575880 hex socke...
1575880
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
6.0
4.773
1.000
25.0
22.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 8706 1575902 hex socke...
1575902
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
10.0
6.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1575910 hex socke...
1575910
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
12.0
8.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1575929 hex socke...
1575929
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
16.0
12.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1576119 hex socke...
1576119
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
20.0
16.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1576127 hex socke...
1576127
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
25.0
21.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1576135 hex socke...
1576135
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
30.0
26.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1576143 hex socke...
1576143
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
8.0
6.466
1.250
35.0
31.250
0.000
3.750
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
BN 8706 1576151 hex socke...
1576151
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
10.0
8.160
1.500
20.0
15.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
BN 8706 1576194 hex socke...
1576194
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
10.0
8.160
1.500
25.0
20.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
BN 8706 1576208 hex socke...
1576208
DIN 912
ISO 4762
Steel 8.8
TufLok® zinc plated blue
10.0
8.160
1.500
30.0
25.500
0.000
4.500
16.000
11.200
10.000
9.150
1.020
10.000
0.400
8.000
5.000
1.000
15.330
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表