目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7045 - FP-MM Metric Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7045.prj},{NB=7045-06-12},{DN=06},{A1=3/8-18},{B2=12},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
A1
A1 NPTF
ⁿ/ₐ
B2D
B2 Drill
[mm]
L
L Length
[mm]
C1
C1 Hex
[mm]
7045-02-06
7045-02-06
1/8-27
1.5
25.7
14.3
7045-04-10
7045-04-10
1/4-18
4.5
31.0
19.0
7045-06-12
7045-06-12
3/8-18
5.0
38.6
23.8
7045-08-16
7045-08-16
1/2-14
9.5
40.1
28.6
7045-12-22
7045-12-22
3/4-14
14.0
50.5
32.0
7045-16-33
7045-16-33
1-11 1/2
23.0
54.0
41.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表