目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5281Ex - 2/2-Way-Solenoid-Valve-Ex
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/5281ex.prj},{NB=5281ex-2/2-Wege-Magnetventil-Ex-136142},{BUNR=136142},{WW=A},{DN=50},{LTA=G2},{KV=40},{PP=0,2-16},{U=230/UC},{DW=NBR},{GS=1},{HB=0},{MH=24.700},{MA=40.000},{CNSMASSEXACT=4.950}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
[mm]
LTAML
Port connection
ⁿ/ₐ
KV
cv-value-water
[m³/h]
PP
Pressure range
ⁿ/ₐ
U
Voltage/Frequency
[V/Hz]
DW
Sealing material
ⁿ/ₐ
GS
with appliance plug socket?
ⁿ/ₐ
HB
manual override
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5281-2/2-way-solenoid-val...
136125
A
13
G1/2
4
0,2-16
024/UC
NBR
1
0
0.923
5281-2/2-way-solenoid-val...
136126
A
13
G1/2
4
0,2-16
110/UC
NBR
1
0
1.050
5281-2/2-way-solenoid-val...
136127
A
13
G1/2
4
0,2-16
230/UC
NBR
1
0
1.377
5281-2/2-way-solenoid-val...
139033
A
13
G1/2
4
0,2-16
024/UC
NBR
0
0
0.600
5281-2/2-way-solenoid-val...
139034
A
13
G1/2
4
0,2-16
110/UC
NBR
0
0
0.600
5281-2/2-way-solenoid-val...
139035
A
13
G1/2
4
0,2-16
230/UC
NBR
0
0
3.565
5281-2/2-way-solenoid-val...
136128
A
20
G3/4
5
0,2-16
024/UC
NBR
1
0
1.460
5281-2/2-way-solenoid-val...
136129
A
20
G3/4
5
0,2-16
110/UC
NBR
1
0
1.330
5281-2/2-way-solenoid-val...
136130
A
20
G3/4
5
0,2-16
230/UC
NBR
1
0
1.346
5281-2/2-way-solenoid-val...
139036
A
20
G3/4
5
0,2-16
024/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
139037
A
20
G3/4
5
0,2-16
110/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
139038
A
20
G3/4
5
0,2-16
230/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
136131
A
25
G1
10
0,2-16
024/UC
NBR
1
0
1.784
5281-2/2-way-solenoid-val...
136132
A
25
G1
10
0,2-16
110/UC
NBR
1
0
1.500
5281-2/2-way-solenoid-val...
136133
A
25
G1
10
0,2-16
230/UC
NBR
1
0
1.770
5281-2/2-way-solenoid-val...
139039
A
25
G1
10
0,2-16
024/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
139040
A
25
G1
10
0,2-16
110/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
139041
A
25
G1
10
0,2-16
230/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
136134
A
32
G1 1/4
20
0,2-16
024/UC
NBR
1
0
2.583
5281-2/2-way-solenoid-val...
136135
A
32
G1 1/4
20
0,2-16
110/UC
NBR
1
0
2.250
5281-2/2-way-solenoid-val...
136136
A
32
G1 1/4
20
0,2-16
230/UC
NBR
1
0
2.250
5281-2/2-way-solenoid-val...
139042
A
32
G1 1/4
20
0,2-16
024/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
139043
A
32
G1 1/4
20
0,2-16
110/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
139044
A
32
G1 1/4
20
0,2-16
230/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
136137
A
40
G1 1/2
20
0,2-16
024/UC
NBR
1
0
3.057
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表