目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DIN
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vp-din.prj},{NB=2031-290439-DN20-SD44-E-VP-DIN},{PPATH=2031sblvpdin.prj},{BUNR=290439},{DN=20},{DN1=25},{DWST=AB},{D=29.0x1.5},{LTA=SD44},{ANTG=E},{DM=63},{KV=14.0},{PBAB=10.0},{BPEA=-},{KH=1.000},{NR=7},{CNSMASSEXACT=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
PBAB
Medium pressure diaphragm EPDM
ⁿ/ₐ
BPEA
Medium pressure diaphragm PTFE/EPDM
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2031-290433-DN08-SD40-C-V...
290433
08
10
13.0x1.5
SD40
C
2.1
10.0
-
0.500
2031-290434-DN08-SD40-C-V...
290434
08
10
13.0x1.5
SD40
C
2.1
-
10.0
0.444
2031-290435-DN15-SD42-D-V...
290435
15
15
19.0x1.5
SD42
D
6.5
8.5
-
0.640
2031-290436-DN15-SD42-E-V...
290436
15
15
19.0x1.5
SD42
E
6.5
-
10.0
1.046
2031-290437-DN15-SD43-D-V...
290437
15
20
23.0x1.5
SD43
D
6.5
8.5
-
0.600
2031-290438-DN15-SD43-E-V...
290438
15
20
23.0x1.5
SD43
E
6.5
-
10.0
1.280
2031-290439-DN20-SD44-E-V...
290439
20
25
29.0x1.5
SD44
E
14.0
10.0
-
1.200
2031-290440-DN20-SD44-F-V...
290440
20
25
29.0x1.5
SD44
F
14.0
-
10.0
1.800
2031-290441-DN25-SD45-F-V...
290441
25
32
35.0x1.5
SD45
F
20.0
10.0
-
2.181
2031-290442-DN25-SD45-F-V...
290442
25
32
35.0x1.5
SD45
F
20.0
-
7.5
2.200
2031-290443-DN32-SD46-G-V...
290443
32
40
41.0x1.5
SD46
G
35.0
10.0
-
3.800
2031-290444-DN32-SD46-G-V...
290444
32
40
41,0x1,5
SD46
G
35.0
-
8.0
3.909
2031-290445-DN40-SD47-G-V...
290445
40
50
53.0x1.5
SD47
G
44.0
6.5
-
4.260
2031-290446-DN40-SD47-H-V...
290446
40
50
53.0x1.5
SD47
H
44.0
-
10.0
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表