目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-ISO - 2/2-way Globe Control Valve with stainless steel design ISO 4200
Buerkert
Products (A - Z)
2301
Powered by
CAD模型選擇
{buerkert/produkteaz/2301/2301-iso.prj},{NB=2301-ISO-DN25-SA44-130-070-0-8692},{PPATH=2301sblschweiss.prj},{DN=25},{D=33.7x2.0},{LTA=SA44},{L=130.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=8},{LTACF=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
2301-ISO-DN10-SA41-90-050...
10
17.2x1.6
SA41
050
2.7
2301-ISO-DN10-SA41-90-070...
10
17.2x1.6
SA41
070
2.7
2301-ISO-DN15-SA42-90-050...
15
21.3x1.6
SA42
050
4.3
2301-ISO-DN15-SA42-90-070...
15
21.3x1.6
SA42
070
4.3
2301-ISO-DN20-SA43-100-05...
20
26.9x1.6
SA43
050
7.1
2301-ISO-DN20-SA43-100-07...
20
26.9x1.6
SA43
070
7.1
2301-ISO-DN25-SA44-130-05...
25
33.7x2.0
SA44
050
12
2301-ISO-DN25-SA44-130-07...
25
33.7x2.0
SA44
070
12
2301-ISO-DN25-SA44-130-09...
25
33.7x2.0
SA44
090
12
2301-ISO-DN32-SA45-140-09...
32
42.4x2.0
SA45
090
13.4
2301-ISO-DN40-SA46-150-09...
40
48.3x2.0
SA46
090
17.5
2301-ISO-DN40-SA46-150-13...
40
48.3x2.0
SA46
130
23.8
2301-ISO-DN50-SA47-175-09...
50
60.3x2.0
SA47
090
28
2301-ISO-DN50-SA47-175-13...
50
60.3x2.0
SA47
130
37
2301-ISO-DN65-SA87-210-13...
65
76.1x2.3
SA87
130
65
2301-ISO-DN80-SA49-230-13...
80
88.9x2.3
SA49
130
100
2301-ISO-DN100-SA88-260-1...
100
114.3x2.6
SA88
130
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表