目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-MUFFE - 2/2-way Globe Control Valve with stainless steel design threaded port connection G, NPT, RC
Buerkert
Products (A - Z)
2301
Powered by
CAD模型選擇
{buerkert/produkteaz/2301/2301-muffe.prj},{NB=2301-MUFFE-DN25-GM86-90-070-0-8692},{PPATH=2301muffe.prj},{DN=25},{D=G 1},{LTA=GM86},{L=90.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=8},{LTACF=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port connection G
[mm]
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
2301-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
050
2.7
2301-MUFFE-DN10-GM83-65-0...
10
G 3/8
GM83
070
2.7
2301-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
050
4.3
2301-MUFFE-DN15-GM84-65-0...
15
G 1/2
GM84
070
4.3
2301-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
050
7.1
2301-MUFFE-DN20-GM85-75-0...
20
G 3/4
GM85
070
7.1
2301-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
050
12
2301-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
070
12
2301-MUFFE-DN25-GM86-90-0...
25
G 1
GM86
090
12
2301-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
090
13.4
2301-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
090
17.5
2301-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
130
23.8
2301-MUFFE-DN50-GM89-150-...
50
G 2
GM89
090
28
2301-MUFFE-DN50-GM89-150-...
50
G 2
GM89
130
37
2301-MUFFE-DN65-GM90-185-...
65
G 2 1/2
GM90
130
65
2301-MUFFE-DN80-GM91-205-...
80
G 3
GM91
130
100
2301-MUFFE-DN100-GM92-240...
100
G 4
GM92
130
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表