目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
Products (A - Z)
2507
Powered by
CAD模型選擇
{buerkert/produkteaz/2507/2507.prj},{NB=2507-423849-Geraetesteckdose nach DIN 43650, Form B 0},{BUNR=423849},{I=6.0},{U=24 V / AC/DC},{L=ohne},{E=LED},{EML=LED},{AR=0},{CNSMASSEXACT=0.027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
I
max. Dauerstrom
[A]
UML
Voltage and version
ⁿ/ₐ
L
cable length
ⁿ/ₐ
EML
Electronic
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2507-423845-appliance plu...
423845
6.0
2 - 250 V / AC/DC
without
ohne Beschaltung
0.025
2507-423849-appliance plu...
423849
6.0
24 V / AC/DC
without
LED
0.027
2507-423850-appliance plu...
423850
6.0
250 V / AC/DC
without
LED
0.026
2507-423851-appliance plu...
423851
1.5
24 V / DC
without
freewheeling diode
0.026
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表