目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
Products (A - Z)
6106
Powered by
CAD模型選擇
{buerkert/produkteaz/6106/6106einfachanschlussplatten.prj},{NB=6106 Einfachanschlussplatten aus Aluminium, schwarz eloxiert 634917},{BUNR=634917},{F=Bürkert},{LTA=G1/8},{CNSMASSEXACT=0.025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
F
kind of flange Burkert/Cnomo
ⁿ/ₐ
LTAML
Port connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6106 Single manifold in a...
623873
Bürkert
M5
0.010
6106 Single manifold in a...
634917
Bürkert
G1/8
0.025
6106 Single manifold in a...
639885
Cnomo
CnomoM5
0.009
6106 Single manifold in a...
643566
Bürkert
Steckkupplungen
0.018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表