目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
SE36 - Digital flow ELEMENT transmitter
Buerkert
Products (A - Z)
se36
Powered by
CAD模型選擇
{buerkert/produkteaz/se36/se36.prj},{NB=SE36-560881-ELEMENT Durchflusstransmitter},{BUNR=560881},{GV=1},{AUSF=3 Ausgänge},{SPFR=14-36 V DC},{AUSG=2x Transistor + 1x 4-20 mA (2-Leiter)},{EA=5-poliger M12 male fixed connector},{UL=Nein},{CNSMASSEXACT=0.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
UL
UL Approval
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
SE36-560880-Digital flow ...
560880
2 outputs
14-36 V DC
1x transistors + 1x 4-20 ...
5-pin M12 male fixed conn...
No
0.500
SE36-560883-Digital flow ...
560883
2 outputs
14-36 V DC
1x transistors + 1x 4-20 ...
5-pin M12 male fixed conn...
anerkannt
0.509
SE36-560881-Digital flow ...
560881
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
5-pin M12 male fixed conn...
No
0.550
SE36-560884-Digital flow ...
560884
3 outputs
14-36 V DC
2x transistors + 1x 4-20 ...
5-pin M12 male fixed conn...
anerkannt
0.711
SE36-560882-Digital flow ...
560882
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
5-pin M12 male and 5-poli...
No
0.710
SE36-560885-Digital flow ...
560885
4 outputs
12-36 V DC
2x transistors + 2x 4-20 ...
5-pin M12 male and 5-poli...
anerkannt
0.710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表