目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
Un-driven Linear Guide - LoPro Linear Guide
Bishop-Wisecarver
LoPro Linear Actuators
Powered by
CAD模型選擇
{bwc/lopro/un_driven_systems_asmtab.prj},{NB=LPU2SCWCZNAA10.0},{SYSTEM=LoPro},{DS=Undriven},{SIZE=2S},{CR=},{CT=W},{WT=C},{AWPO=Z},{DC=None},{SB=A},{VER=A},{TL=10.0},{SIZE1=2},{PPATH=un_driven_systems_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CL
Carriage Length
[Inch]
TPL
Track Plate Length
[Inch]
SH
System Height
[Inch]
LPU1ZCWCZNAA10.0
LPU1ZCWCZNAA10.0
1
3.700
4.094
2.482
LPU2SCWCZNAA10.0
LPU2SCWCZNAA10.0
2S
5.114
5.508
2.874
LPU2LCWCZNAA10.0
LPU2LCWCZNAA10.0
2L
5.114
5.508
4.449
LPU3ZCWCZNAA10.0
LPU3ZCWCZNAA10.0
3
6.990
7.384
6.417
LPU4ZCWCZNSA10.0
LPU4ZCWCZNSA10.0
4
9.600
9.994
4.167
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表